Single P-Channel Power MOSFET -20V, -5.8A, 33mΩ

Last Shipments

Overview

-20V, -5.8A, Single P-Channel, TSOP-6

  • Optimized for Battery and Load Management Applications in Portable Equipment
  • High Side Load Switch
  • Switching Circuits for Game Consoles, Camera Phone, etc.

  • Low RDS(on) in TSOP-6 Package
  • 1.8 V Gate Rating
  • Fast Switching
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTGS3136P

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTGS3136PT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

TSOP-6

Small Signal

Logic

0

NA

0

-20

-

8

1

5.1

1.25

32

25

-

32

1901

4.3

-

274

175

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.