Power MOSFET 8V 4.6A 31 mOhm Single P-Channel TSOP-6

Favorite

Overview

Power MOSFET, -8V P-Ch single, 31m Ωat ±4.5V, TSOP6, Pb-free

  • High-Side Load Switch
  • Optimized for Power Management in Ultra Portable Equipment
  • Cell Phone, DSC, PMP, GPS, Portable Game Players, and other portable devices
  • Ultra Low RDS(on)
  • 1.2V RDS(on) Rating
  • 3.0 x 3.0 mm TSOP-6 Package
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTGS1135PT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

8

-

P-Channel

Single

6

-

4.6

1.6

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :