Small Signal MOSFET 20V 3.5A 60 mOhm Dual Complementary TSOP-6

Favorite

Overview

Small Signal MOSFET 20V 3.5A 60 mOhm Dual Complementary TSOP-6

  • Load/Power Switch
  • Level Shift
  • DC-DC Converter
  • Cell Phone, PMP, DSC, GPS, Portable Video Games, other portable devices
  • Complementary N- and P-Channel, Independent Pinout
  • Trench Technology for Low RDS(on)
  • Low Gate Charge
  • 1.8V RDS(on) Rating
  • 3.0 x 3.0 mm TSOP-6 Package
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTGD3149CT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

Complementary

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

8

-

3.5

1.1

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :