Power MOSFET, -20V -2.5A P-Ch with Schottky Barrier Diode, TSOP-6

Favorite

Overview

-20 V, -2.5 A, P-Channel with Schottky Barrier Diode, TSOP-6

  • DC-DC Converters
  • Fast Switching
  • Low Gate Change
  • Low RDS(on)
  • Low VF Schottky Diode
  • Independently Connected Devices
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTGD3147FT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

20

-

P-Channel

FETKY®

12

-

2.5

1

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :