Single P-Channel Power MOSFET -60V, -2.6A, 170mΩ

Favorite

Overview

This is a -60 V, P-Channel MOSFET in SOT-223 package. It is an extremely rugged device and has a large safe operating area.

  • Power Supplies
  • PWM Motor Control
  • Converters
  • Power Management
  • Design for low RDS(on)
  • Withstands High Energy in Avalache and Commutaion Modes
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTF2955T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

Y

-60

180

P-Channel

Single

20

4

-2.6

2.3

-

-

7.6

14

492

$0.4521

More Details

Show More

1-25 of 25

Products per page

Jump to :