Single N-Channel Small Signal MOSFET with ESD Protection 20V, 915mA, 230mΩ

Overview

Small Signal MOSFET 20V 915mA 230 mOhm Single N-Channel SC-89 with ESD Protection

  • Load/Power Switches
  • Power Supply Converter Circuits
  • Battery Management
  • Portables like Cell Phones, PDAs, Digital Cameras, Pagers, etc.

  • Low RDS(on) Improving System Efficiency
  • Low Threshold Voltage, 1.5V Rated
  • ESD Protected Gate

Tools and Resources

Product services, tools and other useful resources related to NTE4153N

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTE4153NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-89-3

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

20

-

6

1.1

0.9

0.33

275

230

-

1.82

110

0.5

-

16

10

$0.0632

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.