Single N-Channel Logic Level Power MOSFET 60V, 12A, 104mΩ

Favorite

Overview

Automotive Power MOSFET. Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power Supplies
  • Converters
  • Power Motor Controls
  • Bridge Circuits
  • Lower RDS(on)
  • Lower VDS(on)
  • Tighter VSD Specification
  • Lower Diode Reverse Recovery Time
  • Lower Reverse Recovery Stored Charge
  • Qualified to AEC Q101
  • PPAP Capable
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTDV3055L104-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

1

260

TUBE

75

N

60

-

N-Channel

Single

15

2

12

48

-

104

1.82

7.4

316

Price N/A

More Details

NTDV3055L104T4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

-

N-Channel

Single

15

2

12

48

-

104

1.82

7.4

316

Price N/A

More Details

STDV3055L104T4G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

60

-

N-Channel

Single

15

2

12

48

-

104

1.82

7.4

316

$0.4645

More Details

Show More

1-25 of 25

Products per page

Jump to :