Single N-Channel Power MOSFET 60V 20A 46mΩ

Favorite

Overview

Automotive Power MOSFET. Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power Supplies
  • Converters
  • Power Motor Controls
  • Bridge Circuits
  • Lower RDS(on)
  • Lower VDS(on)
  • Lower Capacitances
  • Lower Total Gate Charge
  • Lower and Tighter VSD
  • Lower Diode Reverse Recovery Time
  • Lower Reverse Recovery Stored Charge
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTDV20N06T4G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

46

N-Channel

Single

±20

4

20

60

-

-

-

21.2

725

Price N/A

More Details

NTDV20N06T4G-VF01

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

60

46

N-Channel

Single

±20

4

20

60

-

-

-

21.2

725

$0.7397

More Details

Show More

1-25 of 25

Products per page

Jump to :