Power MOSFET 24V 95A 5 mOhm Single N-Channel DPAK

Obsolete

Overview

Power MOSFET 24V, 95 A, N-Channel Single DPAK

  • CPU Motherboard Vcore Applications
  • High Frequency DC-DC Converters
  • Motor Drives
  • Bridge Circuits

  • High Power and Current Handling Capability
  • Fast Switching Performance
  • Low RDS(on) to Minimize Conduction Loss
  • Low Gate Charge to Minimize Switching Losses
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NTD95N02R
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTD95N02RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

24

-

20

-

95

2.4

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTD95N02RT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

24

-

20

-

95

2.4

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.