Power MOSFET 24V 95A 5 mOhm Single N-Channel DPAK

Favorite

Overview

Power MOSFET 24V, 95 A, N-Channel Single DPAK

  • CPU Motherboard Vcore Applications
  • High Frequency DC-DC Converters
  • Motor Drives
  • Bridge Circuits
  • High Power and Current Handling Capability
  • Fast Switching Performance
  • Low RDS(on) to Minimize Conduction Loss
  • Low Gate Charge to Minimize Switching Losses
  • Pb-Free Packages are Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD95N02RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

24

-

N-Channel

Single

20

-

95

2.4

-

-

-

-

-

Price N/A

More Details

NTD95N02RT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

24

-

N-Channel

Single

20

-

95

2.4

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :