Power MOSFET 25V 78A 6 mOhm Single N-Channel DPAK

Favorite

Overview

Power MOSFET 25 V, 85 A,Single N-Channel, DPAK

  • VCORE Applications
  • DC-DC Converters
  • Optimized for Low Side Switching
  • Low RDS(on) to Minimize Conduction Losses
  • Optimize Gate Charge to Minimize Switching Losses
  • Pb-Free Packages are Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD78N03R-001

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

NA

0

TUBE

75

N

25

-

N-Channel

Single

-

-

85

76.9

-

-

-

-

-

Price N/A

More Details

NTD78N03R-035

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3

NA

0

TUBE

75

N

25

-

N-Channel

Single

-

-

85

76.9

-

-

-

-

-

Price N/A

More Details

NTD78N03R-35G

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3

1

260

TUBE

75

N

25

-

N-Channel

Single

-

-

85

76.9

-

-

-

-

-

Price N/A

More Details

NTD78N03RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

25

-

N-Channel

Single

-

-

85

76.9

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :