feedback
Rate this webpage

Need
Support?


NTD6416AN: Power MOSFET 100V 17A 81 mOhm Single N-Channel DPAK

Overview
Specifications
Datasheet: Power MOSFET, N-Channel, 100 V, 17 A, 81 mΩ
Rev. 3 (101kB)
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
Single N-Channel 100 V Power MOSFET
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize conduction losses
  • High current capability
 
  • Robust load performance
  • 100% Avalanche tested
 
  • Voltage overstress safeguard
  • Pb-free, Halide-free
 
  • RoHS compliance
Applications
  • Motor Control
  • UPS Inverter
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (4) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTD6416AN-1G Last Shipments
Pb-free
Halide free
Power MOSFET 100V 17A 81 mOhm Single N-Channel DPAK IPAK-4 369D NA Tube 75  
NTD6416ANT4G Active
Pb-free
Halide free
Power MOSFET 100V 17A 81 mOhm Single N-Channel DPAK DPAK-3 369AA 1 Tape and Reel 2500 $0.3893
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 08:18:47 MST 2015) : 7331
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 08:18:47 MST 2015) : 2500
Chip1Stop   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Datasheet: Power MOSFET, N-Channel, 100 V, 17 A, 81 mΩ
Rev. 3 (101kB)
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 100V 17A 81 mOhm Single N-Channel DPAK   N-Channel   Single   100   20   4   17   71       81     20   10   135   620   110   50   DPAK-3 
Previously Viewed Products
Clear List

New Products
 

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available