NTD6416ANL: Power MOSFET 100V 19A 74 mOhm Single N-Channel DPAK Logic Level
Product Description
Power MOSFET 100V 19A 74 mOhm Single N-Channel DPAK Logic Level
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
Minimal conduction losses
|
|
|
|
|
|
|
|
-
Voltage overstress safeguard
|
|
|
|
|
|
Applications |
- Motor Control
- UPS Inverter
|
|
 |
New Products |
 |
| |
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
- Low on-resistance as low as 6.9 mΩ
- Low gate charge of 35 nC, and high speed switching
- D2PAK and TO-220 available
NTP8G206N
:
Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|