Single N-Channel Logic Level Power MOSFET 60V, 17A, 27.4mΩ

Favorite

Overview

Power MOSFET 60V, 17A, 27.4 mΩ, Single N-Channel, DPAK, Logic Level.

  • AC DC power conversion
  • DC-DC power conversion
  • Motor Drive
  • Battery Management
  • Power tools
  • Power Supply
  • Battery Chargers
  • Low on-resistance
  • High current capability
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD5C688NLT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

27.4

N-Channel

Single

±20

2.1

17

3.4

-

40

11

7

400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :