Single N−Channel Logic Level Power MOSFET 60V, 155A, 2.5mΩ

Favorite

Overview

Power MOSFET, 60 V, 155 A, 2.5 mΩ, Single N−Channel DPAK Logic Level

  • Secondary Syn. Rectification
  • DC Motor Drive
  • Battery Management
  • Handheld power tools
  • AC Adapter
  • Server
  • Battery Packs
  • Low RDS(on)
  • Low input capacitance
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD5C632NLT4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

60

2.5

N-Channel

Single

±20

2.1

155

115

-

3.4

34

78

5700

$0.7953

More Details

Show More

1-25 of 25

Products per page

Jump to :