Single N−Channel Power MOSFET 40V, 160A, 2.1mΩ

Obsolete

Overview

40 V, 2.1 m, 160 A, Single N−Channel DPAK Power MOSFET

  • AC DC power conversion
  • DC-DC power conversion
  • Motor Drive

  • Power Tools
  • Power Supply

  • Low On-Resistance
  • High Current Capability
  • 100% avalanche energy tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTD5C434N

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTD5C434NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T6

DPAK

Low-Medium Voltage

Standard

0

Single

0

40

2.1

±20

4

163

3.2

-

-

1.8

80.6

5400

-

-

3000

71

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.