Single N-Channel Logic Level Power MOSFET 60V, 46A, 16mΩ

Favorite

Overview

Power MOSFET 60V 34A 16mOhm Single N-Channel DPAK/DPAK Logic Level

  • LED Backlighting
  • DC-DC Converter
  • Motor Driver
  • UPS Inverter
  • Low RDS(on)
  • High Current Capability
  • 100% Avalanche Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD5865NL-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

NA

0

TUBE

75

N

60

16

N-Channel

Single

20

2

40

71

-

19

-

29

1400

Price N/A

More Details

NTD5865NLT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

16

N-Channel

Single

20

2

40

71

-

19

-

29

1400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :