Single N-Channel Logic Level Power MOSFET 60V, 46A, 16mΩ

Last Shipments

Overview

Power MOSFET 60V 34A 16mOhm Single N-Channel DPAK/DPAK Logic Level

  • LED Backlighting
  • DC-DC Converter
  • Motor Driver
  • UPS Inverter

  • Low RDS(on)
  • High Current Capability
  • 100% Avalanche Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTD5865NL

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTD5865NL-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

NA

0

TUBE

75

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

60

16

20

2

40

71

-

19

-

29

1400

8

13

137

95

Price N/A

More Details

NTD5865NLT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

60

16

20

2

40

71

-

19

-

29

1400

8

13

137

95

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.