Power MOSFET 60V 43A 18 mOhm Single N-Channel DPAK

Favorite

Overview

Power MOSFET Single N Channel, 60V, 43A, DPAK/IPAK

  • LED Backlighting
  • DC-DC Converter
  • Motor Driver
  • UPS Inverter
  • Low RDS(on)
  • High current capability
  • 100% avalanche tested
  • Pb-free, Halide-free
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD5865N-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

NA

0

TUBE

75

N

60

14

N-Channel

Single

20

4

38

52

-

-

-

23

1261

Price N/A

More Details

NTD5865NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

14

N-Channel

Single

20

4

38

52

-

-

-

23

1261

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :