Single N-Channel Power MOSFET 30V 36A 11mΩ

Favorite

Overview

Power MOSFET, 30 V, 36 A, Single N Channel, DPAK/IPAK

  • High Side Synchronous DC-DC Converters
  • PC and Game Console
  • Optimized Gate Charge
  • Low Capacitance
  • Low RDS(on)
  • RoHS Compliant
  • Three Package Variations for Design Flexibility
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTD4970N-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

1

260

TUBE

75

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

30

11

20

2.5

36

24.6

-

21

-

15.8

774

4

7

306

161

Price N/A

More Details

NTD4970N-35G

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3

1

260

TUBE

75

N

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

30

11

20

2.5

36

24.6

-

21

-

15.8

774

4

7

306

161

Price N/A

More Details

NTD4970NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

30

11

20

2.5

36

24.6

-

21

-

15.8

774

4

7

306

161

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :