NTD4808N: Power MOSFET 30V 63A 8 mOhm Single N-Channel DPAK
Product Description
Power MOSFET 30 V, 63 A, N-Channel, DPAK/IPAK
|
Features |
| |
|
-
Low RDS(on) to Minimize Conduction Losses
|
-
Low Capacitance to Minimize Driver Losses
|
-
Optimized Gate Charge to Minimize Switching Losses
|
|
Applications |
- CPU Power Delivery
- Low Side Switching
|
Case Outlines
369AA
369D
Packages
|
 |
New Products |
 |
| |
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
NTP8G206N
:
Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|