Power MOSFET 30V 76A 6 mOhm Single N-Channel DPAK

Favorite

Overview

Power MOSFET 30V 76A 6 mOhm Single N-Channel DPAK

  • CPU Power Delivery
  • DC-DC Converters
  • Low Side Switching
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • These are Pb-Free Devices
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD4806N-35G

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3

1

260

TUBE

75

N

30

6

N-Channel

Single

±20

2.5

76

68

-

9.4

11

15

2142

Price N/A

More Details

NTD4806NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

30

6

N-Channel

Single

±20

2.5

76

68

-

9.4

11

15

2142

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :