Single P-Channel Power MOSFET -60V, -12A, 180mΩ

Favorite

Overview

This Power MOSFET is designed to withstand high energy in the Avalanche and Commutation Modes. Designed for low voltage, high speed switching applications in power supplies, converters, and power motor controls. These devices are particularly well suited for bridge circuits where diode speed and commutating safe operating areas are critical and offer an additional safety margin against unexpected voltage transients.

  • Low Voltage and High Speed Switching Applications in power supplies, converters, and power motor controls.
  • Avalanche Energy Specified
  • IDSS and VDS(on) Specified at Elevated Temperature
  • Designed for Low Voltage, High Speed Switching Applications and to Withstand High Energy in the Avalanche and Commutation Modes
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD2955-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

1

260

TUBE

75

N

-60

-

P-Channel

Single

20

4

-12

55

-

135

-

15

500

Price N/A

More Details

NTD2955G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

-60

-

P-Channel

Single

20

4

-12

55

-

135

-

15

500

Price N/A

More Details

NTD2955T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

-60

-

P-Channel

Single

20

4

-12

55

-

135

-

15

500

$0.4732

More Details

Show More

1-25 of 25

Products per page

Jump to :