Power MOSFET 25V 23A 45 mOhm Single N-Channel DPAK

Favorite

Overview

23 Amp, 25 Volt MOSFET N-Channel DPAK

  • Planar HD3e Process for Fast Switching Performance
  • Low RDS(on) to minimize Conduction Loss
  • Low Ciss to Minimize Driver Loss
  • Low Gate Charge
  • Optimized for High Side Switching Requirements in High Efficiency DC-DC Converters
  • Pb-Free Packages are Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD23N03R-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

NA

0

TUBE

75

N

25

-

N-Channel

Single

20

-

23

22.3

-

-

-

-

-

Price N/A

More Details

NTD23N03RT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

25

-

N-Channel

Single

20

-

23

22.3

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :