Single N-Channel Logic Level Power MOSFET 30V, 20A, 27mΩ

Overview

This logic level vertical power MOSFET is a general purpose part that provides the "best of design" available today in a low cost power package. Avalanche energy issues make this part an ideal design in. The drain-to-source diode has a ideal fast but soft recovery.

  • Power Supplies
  • Inductive Loads
  • PWM Motor Controls
  • Replaces MTD20N03L in many applications

  • Ultra-Low RDS(on) , Single Base, Advanced Technology
  • SPICE Parameters Available
  • Diode is Characterized for Use in Bridge Circuits
  • IDSS and VDS(on) Specified at Elevated Temperature
  • High Avalanche Energy Specified
  • ESD JEDAC rated HBM Class 1, MM Class A, CDM Class 0
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTD20N03L27

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTD20N03L27T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

30

-

20

2

20

55.5

-

29

-

13.8

1005

-

0.017

271

87

$0.42

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.