Single N-Channel Power MOSFET 100V, 42A, 28mΩ

Overview

This is a 100 V N-Channel Power MOSFET.

  • Motor Control
  • UPS Inverter

  • Low RDS(on)
  • High current capability
  • 100% Avalanche tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTB6413AN

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTB6413ANG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

N-Channel

NA

NA

Low-Medium Voltage

Standard

0

Single

0

100

28

20

4

42

136

-

-

-

51

1800

26

230

280

100

Price N/A

More Details

NTB6413ANT4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

Y

N-Channel

PowerTrench® T1

D2PAK

Low-Medium Voltage

Standard

0

Single

0

100

28

20

4

42

136

-

-

-

51

1800

26

230

280

100

$0.9509

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.