Power MOSFET 100V 58A 18.2 mohm Single N-Channel D2PAK

Favorite

Overview

Power MOSFET 100V 58A 18.2 mohm Single N-Channel D2PAK

  • Motor Control
  • UPS Inverter
  • Low RDS(on)
  • High current capability
  • 100% Avalanche tested
  • Pb-Free
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTB6412ANG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

100

18.2

N-Channel

Single

20

4

58

167

-

-

-

73

2700

Price N/A

More Details

NTB6412ANT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

100

18.2

N-Channel

Single

20

4

58

167

-

-

-

73

2700

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :