Single P-Channel Power MOSFET -60V -18.5A 140 mΩ

Favorite

Overview

Designed for high speed switching applications in power supplies, converters, PWM motor controls, and other inductive loads, this power MOSFET can withstand high energy in the avalanche and commutation modes. The avalanche energy rating is specified to eliminate the guesswork in designs where inductive loads are switched, and to offer additional safety margin against unexpected voltage transients. The energy efficient design also offers a drain to source diode with fast recovery time.

  • Power Supplies
  • PWM Motor Control
  • Converters
  • Power Management
  • Designed for Low RDS(on)
  • Withstands High Energy in Avalanche and Commutation Modes
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTB5605PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

-60

-

P-Channel

Single

20

2

-18.5

88

-

125

-

13

730

Price N/A

More Details

NTB5605PT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

-60

-

P-Channel

Single

20

2

-18.5

88

-

125

-

13

730

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :