N-Channel Power MOSFET 80 V, 175 A, 2.9 mΩ

Favorite

Overview

The NTAT6H406N is a N-Channel Power MOSFET, 80 V, 2.9 mΩ, 175 A

  • Multi Lib Protection
  • Motor Control
  • Low On-Resistance
  • High Current Capability
  • 100% Avalanche Tested
  • ATPAK package is pin-compatible with DPAK (TO-252)
  • RoHS compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTAT6H406NT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK (Single Gauge) / ATPAK

1

260

REEL

3000

N

80

2.9

N-Channel

Single

20

4

175

90

-

-

-

110

8040

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :