Single P-Channel Gate Zener Small Signal MOSFET -20V, -760mA, 360mΩ

Favorite

Overview

Small Signal MOSFET -20 V, -540 mA, Single P-Channel, Gate Zener, SC-75 and SC-89

  • Hide Side Load Switch
  • DC-DC Conversion
  • Small Drive Circuits
  • Battery Operated Systems such as Cell Phones, PDAs, Digital Cameras, etc.
  • Low RDS(on) for Higher Efficiency and Longer Battery Life
  • Small Outline Package (1.6 x 1.6 mm)
  • ESD Protected Gate
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTA4151PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

N

-20

~NA~

P-Channel

Single

6

~NA~

0.8

0.301

350

260

~NA~

2.1

156

$0.0511

More Details

Show More

1-25 of 25

Products per page

Jump to :