Single N-Channel Gate with ESD Protection Small Signal MOSFET 20 V, 238 mA, 1.5Ω

Favorite

Overview

Small Signal MOSFET 20V 238mA 1.5 Ω Single N-Channel SC-75 with ESD Protection

  • Power Management Load Switch
  • Level Shift
  • Mobile Phones
  • Media Players
  • Digital Cameras
  • PDAs
  • Video Games
  • Hand Held Computers
  • Low Gate Charge for Fast Switching
  • ESD Protected Gate
  • Small 1.6 x 1.6 mm Package Footprint
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTA4015NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

N

20

-

N-Channel

Single

10

1.5

0.38

0.3

-

-

-

-

11.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :