Single N-Channel Gate ESD Protection Small Signal MOSFET 20V, 238mA, 1.5Ω

Favorite

Overview

Small Signal MOSFET 20 V, 238 mA, Single, N-Channel, Gate ESD Protection

  • Power Management Load Switch
  • Level Shift
  • Portable Applications such as Cell Phones, Media Players, Digital Cameras, PDA's, Video Games, Hand Held Computers, ect.
  • Low Gate Charge for Fast Switching
  • Small 1.6 X 1.6 mm Footprint
  • ESD Protected Gate
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTA4001NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

Y

20

-

N-Channel

Single

10

1.5

0.3

0.301

3500

3000

1.82

-

11.5

$0.0443

More Details

Show More

1-25 of 25

Products per page

Jump to :