1.0 A, 20 V, Low VF Schottky Diode

Favorite

Overview

The Schottky Diode in the SOD-323 package offers extremely low Vf performance. The low forward voltage makes them capable of handling high current in a very small package. The resulting device is ideally suited for application as a blocking diode in charging applications or as part of discrete buck converter or discrete boost converter. As part of a buck conversion circuit, a boost conversion circuit or a charging circuit the low Vf drop of the Schottky improves the efficiency of the overall device by consuming less power in the forward mode.

  • Ideally suited for application as a blocking diode in charging applications or as part of discrete buck converter or discrete boost converter.
  • Low Forward Voltage - 0.24 Volts (Typ) @ IF = 10 mAdc
  • High Current Capability
  • ESD Rating Human Body Model: CLASS 3B - Machine Model: C
  • Pb-Free Package
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR1020MW2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

Single

20

0.44

40

1

5

-

29

$0.0328

More Details

NSR1020MW2T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

10000

N

Single

20

0.44

40

1

5

-

29

$0.0387

More Details

NSVR1020MW2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

N

Single

20

0.44

40

1

5

-

29

$0.066

More Details

Show More

1-25 of 25

Products per page

Jump to :