200 mA, 30 V, Schottky Barrier Diode, Low VF

Favorite

Overview

These SOD-723 Schottky diodes are designed for high-speed switching applications, circuit protection, and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount SOD-723 package is excellent for hand-held and portable applications where space is limited.

  • Used in Buck and Boost Conversion
  • Used in LED Drive and LCD Drive Circuits
  • Mobile and portable devices
  • Extremely Fast Switching Speed
  • Extremely Low Forward Voltage 325 mV (max) @ IF = 10 mA
  • Low Reverse Current
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR0230M2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-723-2

1

260

REEL

8000

N

Single

30

0.325

10

0.2

1

-

-

$0.0325

More Details

NSVR0230M2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-723-2

1

260

REEL

8000

N

Single

30

0.325

10

0.2

1

-

-

$0.0704

More Details

Show More

1-25 of 25

Products per page

Jump to :