Complementary Bipolar Digital Transistor (BRT)

Favorite

Overview

The Dual Bipolar Digital Transistor contains a single transistor with a monolithic bias network consisting of two resistors: a series base resistor and a base¿emitter resistor. These digital transistors are designed to replace a single device and its external resistor bias network. This eliminates these individual components by integrating them into a single device. The NSTB1005DXV5T1 contains two complementary devices, which are housed in the SOT¿553 package which is ideal for low power surface mount applications where board space is at a premium.

  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • Available in 8 mm, 7 inch Tape and Reel
  • Lead Free
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Reference Price

NSTB1005DXV5T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

N

Complementary

0.1

50

80

47

47

1

-

-

Price N/A

More Details

NSTB1005DXV5T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

N

Complementary

0.1

50

80

47

47

1

-

-

$0.0681

More Details

NSTB1005DXV5T5

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

8000

N

Complementary

0.1

50

80

47

47

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :