Low VCE(sat) Transistor, PNP, 35 V, 2.0 A

Favorite

Overview

Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage VCE(sat) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important.

  • DC/DC Converter
  • Complimentary Driver
  • Supply line Load Switch
  • Current Extention & Low Drop Out Regulation
  • Battery Charging, Linear & Pulsed
  • Cathode Florescent Lamp drive
  • Peripheral Driver - LEDs, Motors, Relays
  • Very Low Saturation
  • High Current Switching 2A DC, 7A Peak
  • High Current Gain
  • High Cut Off Frequency
  • Low Profile Package
  • Linear Gain (Beta)
  • This is a Pb-Free Device
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NSS35200CF8T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.3

2

35

55

5

0.85

0.875

100

400

100

2.75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :