feedback
Rate this webpage

Need
Support?


NSS20501UW3: Low VCE(sat) Transistor, NPN, 20 V, 7.0 A

Overview
Specifications
Packages
Datasheet: Low VCE(sat) Transistor, NPN, 20 V, 7.0 A, WDFN3 Package
Rev. 3 (102.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage VCE(sat) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important.
Features   Benefits
     
  • High Current, Low VCE(sat), ESD Robust, High Current Gain, High Cut Off Frequency, Low Profile Package, Linear Gain (Beta)
 
  • Improved Circuit Efficiency, Decreased Battery Charge Time, Reduce component count, High Frequency Switching, Smaller Portable Product, No distortion
Applications
  • Load Switching, Battery Charging, External Pass Transistor, DC/DC Converter, Complimentary Driver, Current Extention & Low Drop Out Regulation, Cathode Florescent Lamp drive, Peripheral Driver - LEDs, Motors, Relays
Technical Documentation & Design Resources
Tutorials (1) Data Sheets (1)
White Papers (1) Package Drawings (1)
Simulation Models (4)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NSS20501UW3T2G Active
AEC Qualified
Pb-free
Halide free
Low VCE(sat) Transistor, NPN, 20 V, 7.0 A WDFN-3 506AU 1 Tape and Reel 3000 $0.2933
NSS20501UW3TBG Active
AEC Qualified
Pb-free
Halide free
Low VCE(sat) Transistor, NPN, 20 V, 7.0 A WDFN-3 506AU 1 Tape and Reel 3000 $0.2933
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Datasheet: Low VCE(sat) Transistor, NPN, 20 V, 7.0 A, WDFN3 Package
Rev. 3 (102.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) VCE(sat) Max (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Low VCE(sat) Transistor, NPN, 20 V, 7.0 A   NPN   5   20   0.04   250   -   150   1.5   WDFN-3 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Low VCE(sat) Transistor, NPN, 20 V, 7.0 A   NPN   5   20   0.04   250   -   150   1.5   WDFN-3 
Previously Viewed Products
Clear List