100 V, 2.0 A NPN Low VCE(sat) Bipolar Transistor

Favorite

Overview

Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage VCE(sat) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important.

  • Power management
  • Portable and battery powered products
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NSS1C201LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

NPN

Low VCE(sat)

0.09

2

100

140

7

0.95

0.85

120

360

-

0.71

$0.1149

More Details

NSV1C201LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

NPN

Low VCE(sat)

0.09

2

100

140

7

0.95

0.85

120

360

-

0.71

$0.1645

More Details

Show More

1-25 of 25

Products per page

Jump to :