200 mA, 30 V, Dual Schottky Diode, Common Cathode

Favorite

Overview

The Common Cathode Schottky Diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount package is excellent for hand held and portable applications where space is limited.

  • Extremely Fast Switching Speed
  • Low VF (Forward Voltage) of typical 350 mV @ IF = 10 mA
  • Power Dissipation of 190 mW with Minimum Trace
  • 200 mA of Continuous Forward Current
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR30CM3T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

Common Cathode

30

0.32

2

0.2

0.6

5

10

$0.0533

More Details

NSVR30CM3T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

Common Cathode

30

0.32

2

0.2

0.6

5

10

$0.038

More Details

Show More

1-25 of 25

Products per page

Jump to :