Schottky Barrier Diode, 2.0 A, 20 V

Favorite

Overview

The Schottky diode is optimized for low forward voltage drop and low leakage current and are offered in a Chip Scale Package (CSP) to reduce board space. The low thermal resistance enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.

  • Reverse Voltage & Current Protection
  • Portable/Consumer Products
  • Low Forward Voltage Drop (VF)
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR20F20NXT5G

Loading...

Active

CAD Model

Pb

A

H

P

DSN-2

1

260

DSFTP

5000

Y

Single

20

0.47

30

2

28

-

-

$0.1605

More Details

Show More

1-25 of 25

Products per page

Jump to :