30V 0.1A low IR SOD-923 Schottky Diode

Favorite

Overview

These SOD723 Schottky barrier diodes are designed for high-speed switching applications, circuit protection, and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount SOD-723 package is excellent for hand-held and portable applications where space is limited.

  • Used in Buck and Boost Conversion Circuits
  • Used in LED Drive and LCD Drive Circuits
  • Extremely Fast Switching Speed
  • Extremely Low Forward Voltage 0.385 V (max) @ IF = 10 mA
  • Low Reverse Current
  • This is a PbFree Device
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR0130M2T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-723-2

1

260

REEL

8000

N

-

30

0.385

3

0.1

1

-

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :