100 mA, 30 V, Trench-based Schottky Diode in X4DFN2 (01005)

Favorite

Overview

30 V 100 mA Trench-based Schottky diode optimized for low forward voltage drop and low leakage current that offers the most optimal power dissipation in applications. Housed in space saving micro-package (01005 footprint) ideal for space constrained applications.

  • LED Boost Converters
  • Buck and Boost DC-DC Converters
  • Reverse Voltage and Current Protection
  • Clamping and Protection
  • Mobile Devices
  • Wearable Devices
  • Smallest Package Available (01005); 0.445mm x 0.24mm
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR01301MX4T5G

Loading...

Lifetime

CAD Model

Pb

A

H

P

X4DFN-2

1

260

REEL

10000

N

Single

30

0.5

55

0.1

~NA~

8

~NA~

$0.0557

More Details

Show More

1-25 of 25

Products per page

Jump to :