100 mA, 15 V, Schottky Diode, Dual Common Cathode

Favorite

Overview

These Schottky barrier diodes are designed for high voltage speed switching applications, circuit protection, and voltage clamping. Extremely low forward voltage reduces conduction loss. Industry leading smallest surface mount package is excellent for hand-held and portable applications where space is limited.

  • Portable Devices (Digital Cameras, MP3 Players etc)
  • Mobile Phones
  • Keyboards
  • Low Voltage Motor Control (Disc Drives)
  • Smart Watches
  • Wearables
  • Extremely Fast Switching Speed
  • Low Forward Voltage - 400 mV @ IF = 10 mA
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS
    Compliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR0115CQP6T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-963

1

260

REEL

8000

N

Dual Common Cathode

15

0.4

15

0.1

2

5

8

$0.1027

More Details

Show More

1-25 of 25

Products per page

Jump to :