4.5 V Bidirectional ESD and Surge Protection Device

Favorite

Overview

The NSPM3041 is designed to protect voltage sensitive componentsfrom ESD. Excellent clamping capability, low leakage, high peakpulse current handling capability and fast response time provide bestin class protection on designs that are exposed to ESD. Because of itssmall size, it is suited for use in cellular phones, tablets, MP3 players,digital cameras and many other portable applications where boardspace comes at a premium.

  • Battery Line Protection
  • Audio Line Protection
  • GPIO Protection
  • Tablets
  • Smartphones
  • Laptops
  • MP3 Players
  • Protection for IEC61000−4−2 Level 4: ±30 kV Contact Discharge
  • Low clamping voltage at high Ipp 7.8 V Clamping at 40 A (8/20 µs)
  • Protection for IEC61000−4−5 (Lightning): 40 A (8/20 µs)
  • Small Body Outline: 1.0 mm x 0.6 mm
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NSPM3041MXT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

N

Vbat

1

Bidirectional

100

5.3

4.5

0.1

340

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :