ESD & Surge Protection Device, 4.8 V, 200 A capable

Favorite

Overview

NSPM1042 is a 4.8 V, 200 A surge capable device in UDFN 2.0 x 1.25 package designed to protect voltage sensitive components from ESD and surge events.

NSPM1042 has excellent clamping capability, low leakage, high peak pulse current handling capability and fast response time which all provide the best in class protection on designs that are exposed to ESD.

  • Battery Line Protection
  • Audio Line Protection
  • RF Amplifier Protection
  • GPIO Protection
  • Smartphone
  • Tablets
  • Notebooks
  • High Current Handling Capabilities: 200 A 8x20 µs
  • Low Leakage
  • Low Clamping Voltage
  • Protection for the following IEC Standards:* IEC61000−4−2 Level 4: ±30 kV Contact Discharge* IEC61000−4−5 (Lightning) 200 A (8/20 µs)
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NSPM1042MUTBG

Loading...

Lifetime

CAD Model

Pb

A

H

P

UDFN-2

1

260

REEL

3000

N

Vbat

1

Bidirectional

480

5

4.8

0.1

1900

$0.1344

More Details

Show More

1-25 of 25

Products per page

Jump to :