LED Driver, Constant Current Regulator, 120 V, 50 mA, ±15%, for A/C off-line applications

Favorite

Overview

The linear constant current regulator (CCR) is a simple, economical and robust device designed to provide a cost-effective solution for regulating current in LEDs (similar to Constant Current Diode, CCD). The CCR is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
The CCR turns on immediately and is at 20% of regulation with only 0.5 V Vak. It requires no external components allowing it to be designed as a high or low-side regulator.
The 120 V anode-cathode voltage rating is designed to withstand the high peak voltage incurred in A/C offline applications. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications.

  • LED Driving
  • Current regulation
  • Automotive: Chevron Side Mirror Markers, Cluster, Displays & Instruments Backlighting, CHMSL, Map Light
  • AC Lighting Panels, Display Signage, Decorative Lighting, Channel Lettering
  • Robust Power Package: 3 W
  • Wide Operating Voltage Range
  • Immediate Turn-On
  • Voltage Surge Suppressing
  • SBT (Self-Biased Transistor) Technology
  • Negative Temperature Coefficient
  • Also available in 20 mA (NSIC2020JBT3G) and 30 mA (NSIC2030JBT3G)
  • UL94−V0 Certified
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
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
VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

NSIC2050JBT3G

Loading...

Active

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

Y

120

50

80

18

$0.1891

More Details

NSVC2050JBT3G

Loading...

Active

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

Y

120

50

80

18

$0.1733

More Details

Show More

1-25 of 25

Products per page

Jump to :