LED Driver, Adjustable Constant Current Regulator, 45 V, 35 mA

Favorite

Overview

The adjustable constant current regulator (CCR) is a simple, economical and robust device designed to provide a cost effective solution for regulating current in LEDs (similar to Constant Current Diode, CCD). The CCR is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
The CCR turns on immediately and is at 20% of regulation with only 0.5 V Vak. The Radj pin allows Ireg(SS) to be adjusted to higher currents by attaching a resistor between Radj (Pin 3) and the Cathode (Pins 2/4). The Radj pin can also be left open (No Connect) if no adjustment is required. It requires no external components allowing it to be designed as a high or low-side regulator. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications. This device is available in a thermally robust package, which is lead-free RoHS compliant and uses halogen-free molding compound. Meets AEC-Q101 standard and UL94-V0 certified.

  • LED Drive, Battery Charging, Contact Wetting
  • Automotive - Cluster & Central Console Backlighting, Navigation/Audio Systems, Vanity Mirror Light, Car Door Puddle Light, Ambience Lighting, CHMSL, Turn Signals, Side Repeaters, Tail Lamps, Brake Lighting, Trailer lights & Contact Wetting. Display & Signage - Channel letters, Display backlighting, Neon bulb replacements, LED stripes & modules. Architectural lighting Decorative, Task, Exterior, Landscape & Under counter. Computing and Industrial Indicator lamps, Backlights
  • Robust Power Package: 1.5 Watts, Adjustable up to 70 mA, Wide Operating Voltage Range, Immediate Turn-On, Voltage Surge Suppressing Protecting LEDs, AEC-Q101 Qualified, SBT (SelfBiased Transistor) Technology, Negative Temperature Coefficient, Eliminates Additional Regulation, These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant. AEC-Q101 Qualified and PPAP Compliant, UL94-V0 certified.
  • AEC-Q101 Qualified and PPAP Capable, UL94V0 Certified
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
VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

NSI45035JZT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

Y

45

70

80

16

$0.1962

More Details

NSV45035JZT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

Y

45

70

80

16

$0.1806

More Details

NSV45035JZT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

F

45

70

80

16

$0.1806

More Details

Show More

1-25 of 25

Products per page

Jump to :