LED Driver, Constant Current Regulator, 20 mA, 45 V

Favorite

Overview

The linear constant current regulator is a simple, economical and robust device designed to provide a cost effective solution for regulating current in LEDs (similar to Constant Current Diode, CCD). The constant current regulator is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
The constant current regulator turns on immediately and is at 25% of regulation with only 0.5 V Vak. It requires no external components allowing it to be designed as a high or low side regulator. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications. The constant current regulator comes in thermally robust packages and is qualified to AEC-Q101 standard, and UL94-V0 certified.

  • LED Drive, Battery Charging, Contact Wetting
  • Automotive - Cluster & Central Console Backlighting, Navigation/Audio Systems, Vanity Mirror Light, Car Door Puddle Light, Ambience Lighting, CHMSL, Turn Signals, Side Repeaters, Tail Lamps, Brake Lighting, Trailer lights & Contact Wetting. Display & Signage - Channel letters, Display backlighting, Neon bulb replacements, LED stripes & modules. Architectural lighting Decorative, Task, Exterior, Landscape & Under counter. Computing and Industrial Indicator lamps, Backlights
  • Robust Power Package: 460 mW, Wide operating voltage range, Immediate turn on Voltage surge suppressing protecting LEDs, UL94-V0 certified, SBT (Self Biased Transistor) Technology, Negative Temperature Coefficient, This device is PB-Free, Halogen Free/BFR Free and is RoHS Compliant
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
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
VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

NSI45020AT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123

1

260

REEL

3000

Y

45

20

80

16

$0.1418

More Details

NSV45020AT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123

1

260

REEL

3000

Y

45

20

80

16

$0.1291

More Details

Show More

1-25 of 25

Products per page

Jump to :