NPN Silicon Oscillator and Mixer Transistor

Obsolete

Overview

The NSF2250WT1 NPN silicon epitaxial bipolar transistor is intended for use in general purpose UHF oscillator and mixer applications. It is suitable for automovtive keyless entry and TV tuner designs.

The device features stable oscillation and small frequency drift during changes in the supply voltage and over the ambient temperature range.

  • High Gain Bandwidth Product: fT = 2000 MHz Minimum
  • Tightly Controlled hFE Range: hFE = 120 to 250
  • Low Feedback Capacitance: CRE = 0.45 pF Typical
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NSF2250W

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NSF2250WT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

No

-

General Purpose

-

-

15

-

-

-

-

120

250

2000

0.202

Price N/A

More Details

NSF2250WT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

-

General Purpose

-

-

15

-

-

-

-

120

250

2000

0.202