80 V Common Anode Switching Diode, quad, two duals

Favorite

Overview

The Common Anode Switching Diode is designed for use in ultra high speed switching applications. The NSDEMP11XV6T1 device is housed in the SOT¿563 package which is designed for low power surface mount applications, where board space is at a premium.

  • These are Pb-Free Devices
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

NSDEMP11XV6T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

N

Dual Common Anode

80

1.2

0.1

0.1

4

3.5

Price N/A

More Details

NSDEMP11XV6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

N

Dual Common Anode

80

1.2

0.1

0.1

4

3.5

$0.0495

More Details

NSDEMP11XV6T5

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

N

Dual Common Anode

80

1.2

0.1

0.1

4

3.5

Price N/A

More Details

NSDEMP11XV6T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

N

Dual Common Anode

80

1.2

0.1

0.1

4

3.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :